Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
65-2090 - Magnetic Door Catch
Bill of material
65-2090
PN
Part No.
65-2090
A
28.70 mm
B
27.69 mm
C
11.11 mm
D
31.59 mm
E
41.75 mm
F
52.32 mm
G
G Wide
4.31 mm
H
18.03 mm
J
22.35 mm
K
18.92 mm
W
Weight
.054 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models