Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
80/20
Description
65-2101 - Standard Lift-Off Hinge Assemblies - Right Hinge - Long Pin Top, Short Pin Bottom
Bill of material
65-2101
PN
Part No.
MAT
Material
6105-T5 Aluminum
FIN
Finish
A
43.59 mm
A1
29.00 mm
B
13.00 mm
C
19.00 mm
D
20.24 mm
D1
13.40 mm
E
6.50 mm
F
9.50 mm
G
16.85 mm
G1
9.50 mm
H
19.05 mm
J
9.14 mm
K
K (Drill Thru and Counterbore)
M6 SHCS
K1
K1 (Drill Thru and Counterbore)
M5 SHCS
W
Weight
.122 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models