Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
65-2108 - Spring Snap Hook
Bill of material
65-2108
PN
Part No.
65-2108
DESC
Description
Spring Snap Hook
MAT
Material
Electro-galvanized mild steel
A
6.10 mm
B
60.33 mm
C
7.37 mm
D
7.37 mm
W
Weight
0.027 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models