Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
65-2230-RED, 65-2230-BLU, 65-2230-YEL, 65-2240-RED, 65-2240-BLU, 65-2240-YEL, 65-2250-RED, 65-2250-BLU, 65-2250-YEL, 65-2270-RED, 65-2270-BLU, 65-2270-YEL, 65-2272-RED, 65-2272-BLU, 65-2272-YEL - AkroBins
Bill of material
65-2230-RED
PN
Part No.
65-2230-RED
SERIES
Series
25 and 40 Series compatible
MAT
Material
Polypropylene
COL
Color
LO
L - Outside Dimension
mm
WO
W - Outside Dimension
mm
HO
H - Outside Dimension
76.20 mm
LI
L - Inside Dimension
120.70 mm
WI
W - Inside Dimension
87.30 mm
HI
H - Inside Dimension
71.40 mm
W
Weight
0.054 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models