Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
65-2465 - Wire Edge "Cut You Not"
Bill of material
65-2465
PN
Part No.
65-2465
DESC
Description
Black Wire Edge
MAT
Material
Black Flexible PVC
A
15.07 mm
B
10.03 mm
C
2.87 mm
L
L Length
1 m
W
Weight per Meter
.112 kg/m
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models