Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
80/20
Description
65-2500, 65-2501, 65-2502, 65-2503, 65-2504, 65-2505, 65-2506, 65-2507, 65-2508, 65-2509, 65-2510, 65-2511 - Tube and Wire Clamps
Bill of material
65-2502
PN
Part No.
SERIES
Series
25 and 40 Series compatible
MAT
Material
Tough black polypropylene
TS
Type Selection
TUBE
Tube Size
mm
A
mm
B
0.00 mm
C
mm
D
mm
E
mm
F
mm
G
6.30 mm
H
mm
J
0.00 mm
K
mm
L
mm
W
Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models