Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
65-2730 - Locking Grabber Handle
Bill of material
65-2730
PN
Part No.
65-2730
MAT
Material
High Stregth Black Polycarbonate
A
14.00 mm
B
61.30 mm
C
49.68 mm
D
19.05 mm
E
25.40 mm
W
Weight
.054 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models