Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
65-2810 - Table Top Fastening Kit
Bill of material
65-2810
PN
Part No.
65-2810
SERIES
Series
40 Series
DESC
Description
Table Top Fastening Kit
MHI
Mounting Hardware Included
40-4295, 13-8316, 40-1986, 19-6042, #14 x 1 1/4" Phillips Pan Head Sheet Metal Scew
A
36.00 mm
B
40.00 mm
C
40.00 mm
D
7.23 mm
E
22.22 mm
F
12.95 mm
G
G Thread
M8 x 1.25
W
Weight
0.152 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models