Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
80/20
Description
65-4486 - Nylon Magnetic Catch
Bill of material
65-4486
PN
Part No.
65-4486
MAT
Material
Molded Black Fiberglass-Reinforced Nylon
A
30.00 mm
B
39.88 mm
C
7.24 mm
D
27.99 mm
E
13.51 mm
F
F Slot Thru
6.48 mm
G
20.19 mm
H
9.98 mm
J
J (Thread)
M5
K
2.54 mm
L
8.89 mm
W
Weight
.0317 kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型