Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
65-4490 - Glass Panel Holder - Glass Panel Clamp
Bill of material
65-4490
PN
Part No.
65-4490
MAT
Material
Zinc Die-Cast
FIN
Finish
Gray Powder-Coated
A
24.89 mm
B
44.70 mm
C
17.02 mm
D
22.10 mm
E
20.82 mm
F
8.89 mm
G
32.26 mm
H
H Drill Thru
M5 SHCS
W
Weight
.0671 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
下载CAD模型