Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
80/20
Description
65-4491 - Glass Panel Holder - Panel Clamp 90 deg Corner
Bill of material
65-4491
PN
Part No.
65-4491
MAT
Material
Zinc Die-Cast
FIN
Finish
Gray Powder-Coated
A
24.89 mm
D
20.07 mm
J
20.07 mm
K
2.79 mm
L
10.03 mm
M
3.94 mm
N
N (Tap)
M5 (9.52mm deep)
P
12.45 mm
W
Weight
.0344 kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型