Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
80/20
Description
65-4505, 65-4505-Black - 3 Hole Transition Strip
Bill of material
65-4505
PN
Part No.
A
20.00 mm
B
40.00 mm
C
32.50 mm
D
12.50 mm
E
22.00 mm
F
6.00 mm
G
G Dia.
8.33 mm
H
H Dia.
6.35 mm
W
Weight
.020 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models