Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
80/20
Description
65-4506, 65-4506-Black - 3 Hole Transition Strip
Bill of material
65-4506
PN
Part No.
A
20.00 mm
B
32.50 mm
C
25.50 mm
D
12.00 mm
E
22.00 mm
F
6.00 mm
G
G Dia.
8.33 mm
H
H Dia.
6.35 mm
W
Weight
.020 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models