Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
80/20
Description
65-4509, 65-4509-Black - 2 Hole Lite Transition Inside Corner Bracket
Bill of material
65-4509
PN
Part No.
A
25.00 mm
B
3.00 mm
C
12.50 mm
D
D Dia.
8.30 mm
E
E Dia.
6.30 mm
W
Weight
.009 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models