Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
80/20
Description
65-4512, 65-4512-Black - 4 Hole Lite Double Wide Transition Inside Corner Bracket
Bill of material
65-4512
PN
Part No.
A
40.00 mm
B
40.00 mm
C
62.50 mm
D
20.00 mm
E
6.00 mm
F
F Dia.
6.30 mm
G
G Dia.
8.30 mm
H
18.75 mm
W
Weight
.025 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models