8651AR001BA00G0
ASCO Numatics
In Control
Modular FlexiBlok FRL Series
651 Series
Powered by
CAD모델 선택
{numatics/in_control/frl_flexiblok/651/651_regulator_asmtab.prj},{NB=8651AR001BA00G0},{DES=Regulator},{DESC=R00},{PT=8},{PS=1},{GT=B},{SMB=},{PBPN=},{TR=},{KL=},{HT=},{LT=},{FKMS=},{SSF=},{PKL=},{ATEX=},{NR=},{BOPA=},{GTM=},{PR=G},{INVALID=},{FONT=6.0},{PPATH=parts/651_regulator_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 1
HELP_VARIABLE
Company
ASCO Numatics
Description
651 Series Regulator - 651 Series Manifold Regulator
Bill of material
8651AR001BA00G0
PN
Part Number
8651AR001BA00G0
DES
Description
Regulator
PT
Port Type
8 = NPTF
G = ISO228/1-G
J = ISO 7/1 Rc
8 = NPTF
G = ISO228/1-G
J = ISO 7/1 Rc
PS
Port Size
1 = 1/8
2 = 1/4
1 = 1/8
2 = 1/4
GT
Gauge Type
B = Digital Pressure Switch - PNP
C = Digital Pressure Switch - NPN
D = Digital Gauge
F = Low Profile Gauge PSI/bar
G = Low Profile Gauge bar/PSI
H = Low Profile Gauge PSI/bar with Integral Range Indicator
J = Low Profile Gauge bar/PSI With Integral Range Indicator
N = No Gauge with Port Plate (1/8 NPTF)
P = No Gauge with Port Plate (1/8 ISO 7/1 Rc)
Q = Round Gauge Bar/PSI
R = Round Gauge PSI/Bar
0 = No Gauge Port
B = Digital Pressure Switch - PNP
C = Digital Pressure Switch - NPN
D = Digital Gauge
F = Low Profile Gauge PSI/bar
G = Low Profile Gauge bar/PSI
H = Low Profile Gauge PSI/bar with Integral Range Indicator
J = Low Profile Gauge bar/PSI With Integral Range Indicator
N = No Gauge with Port Plate (1/8 NPTF)
P = No Gauge with Port Plate (1/8 ISO 7/1 Rc)
Q = Round Gauge Bar/PSI
R = Round Gauge PSI/Bar
0 = No Gauge Port
SMB
Side Mounting Brackets
Not Selected
101 = Side Mounting Brackets
Not Selected
101 = Side Mounting Brackets
PBPN
Panel Bracket and Panel Nut
Not Selected
102 = Panel Nut
119 = Panel Bracket with Panel Nut
Not Selected
102 = Panel Nut
119 = Panel Bracket with Panel Nut
TR
Tamper Resistant
Not Selected
103 = Tamper Resistant
Not Selected
103 = Tamper Resistant
KL
Key Lockable
Not Selected
104 = Key Lockable
Not Selected
104 = Key Lockable
HT
High Temperature and FKM Seals
Not Available
Not Available
LT
Low Temperature
Not Available
Not Available
FKMS
FKM (Fluoroelastomer) Seals
Not Available
Not Available
SSF
Stainless Steel Fasteners
Not Selected
113 = Stainless Steel Fasteners
Not Selected
113 = Stainless Steel Fasteners
PKL
Provisioned for Key Lock
Not Selected
114 = Provisioned for Key Lock
Not Selected
114 = Provisioned for Key Lock
ATEX
ATEX Zones
Not Available
Not Available
NR
Non-Relieving
Not Selected
121 = Non-Relieving
Not Selected
121 = Non-Relieving
BOPA
Bottom Oriented Pressure Adjustment
Not Selected
122 = Inverted Mounting
Not Selected
122 = Inverted Mounting
GTM
Gauge Type Mounted
Not Selected
123 = Mounted for Right - To - Left Flow Gauge Type
Not Selected
123 = Mounted for Right - To - Left Flow Gauge Type
OPT
Options
A00 = No Options
PR
Pressure Range
G = 7-125 PSIG / 0.5-8 Bar
D = 3-45 PSIG / 0.2-3 Bar
E = 3-60 PSIG / 0.2-4 Bar
H = 7-145 PSIG / 0.5-10 Bar
G = 7-125 PSIG / 0.5-8 Bar
D = 3-45 PSIG / 0.2-3 Bar
E = 3-60 PSIG / 0.2-4 Bar
H = 7-145 PSIG / 0.5-10 Bar
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청