Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Buerkert
Description
6519 - Servo-assisted 5/2, 5/3 or 3/2 way Solenoid Valve for pneumatics
Bill of material
6519-C001-6-W001-C025-A002-G001-D001-NEIN-A001-24-W016-E000-B007-E009-G000
XAA001
Burkert Type
6519
XAA004
Mode of action
XAA134
Nominal diameter
XAA317
Material
XAA318
Material
XAA577
Working connection type
XAA578
Working connection thread type
XAA579
Working connection diameter
- polegada
XAA568
Supply connection thread type
XAA569
Supply connection diameter
1/4 polegada
XAB110
Auxiliary pilot air connection (M5)
XAA104
Control (with/without coil)
XAA270
Coil size
mm
XAA309
Material fitting
XAA013
Hand lever
XAA661
Electrical connection sort
AK
Terminal box orientation
XAA314
Stainless steel cap nut
XAA683
Electrical connection position
XAA560
Cable plug art. no. - type
XAA272
Coil resistance
Ω
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Baixar modelos em CAD