Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
6553 - Installation cable duct made of aluminium
Bill of material
6553
CNSORDERNO
Art. No.
6553
BZ
Designation
Installation cable duct aluminium, WxHxL = 35x20x2000 mm
LOD
Level of Details
L
Length
2000 mm
B
Width
35 mm
H
Height
20 mm
CNSMAT
Material
Aluminium eloxiert
ENO
E-Number
127300269
CNSEAN
EAN-Code
7611614282374
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Cable conduit For protection of wiring Length x Width x Height/Depth: 2000 x 35 x 20 mm Made from anodised aluminium, with holes in base Article No.: 6553 / E-No.: 127 300 269
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models