Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Brennan Industries
Description
6565 - FJS-FJS Straight
Bill of material
6565-10-10
PN
Part Number
OD
Tube O.D.
Inch
B1
B1 SAE 37°
B2
B2 SAE 37°
MAT
Material
B1D
B1 Drill
Inch
B2D
B2 Drill
Inch
L1
L1 Length
Inch
L5
L5 Length
Inch
C1
C1 Hex
Inch
C2
C2 Hex
Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Brennan Industries
    6402-O - MORB-FJS Straight
    Brennan Industries
    2404 - MJ-MP Straight
    Brennan Industries
    6408-O - MORB External Hex Plug
    Brennan Industries
    6600-FG - MJ-MJ-FJS Tee
    Brennan Industries
    2406 - FJ-MJ Straight Reducer (Non-Swivel)
    Brennan Industries
    0304-C - JIC Cap Nut
    Brennan Industries
    6602-FG - MJ-FJS-MJ Tee
    Brennan Industries
    2603-FG - MJ-MJ-MJ Tee
    Brennan Industries
    5605-FG - FP-FP-FP Tee
    Brennan Industries
    6500-FG - MJ-FJS 90° Elbow
    Brennan Industries
    2501-FG - MJ-MP 90° Elbow
    Brennan Industries
    6606-FG - FJS-FJS-FJS Tee
    Brennan Industries
    FS1803-FG - MJ-Flange 45° Code 62
    Brennan Industries
    6506 - FP-FJS Straight
Previews
3D
Dimension
2D
Download CAD models