Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Tellurerota
Description
65ESD SRP FR P - ESD 'TR' polyurethane wheels, electrical resistance <10^9 Ohm, aluminium centre,swivel top plate bracket P with front lock
Bill of material
656674ESD
COD
Code
D
Wheel diameter
mm
F
Wheel width
mm
H
Overall height
mm
AXB
Top plate outer dimensions
140x110 mm
AAXBB
Hole spacing
105x80 mm
EE
Hole width
11 mm
E
Offset
70 mm
O
Swept radius
126 mm
LC
Load capacity 4km/h
daN
LC2
Load capacity 6 km/h
daN
TG
Threadguards
W
Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models