Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Brennan Industries
Description
6605-FG - FJS-FJS-FP Tee
Bill of material
6605-04-04-04-FG
PN
Part Number
6605-04-04-04-FG
OD
Tube O.D.
1/4 Inch
A1
A1 SAE 37°
7/16-20
A2
A2 SAE 37°
7/16-20
B
B NPTF
1/4-18
MAT
Material
Steel Forged
A1D
A1 Drill
0.172 Inch
A2D
A2 Drill
0.172 Inch
M4
M4 Length
0.830 Inch
M2
M2 Length
1.180 Inch
N
N Length
0.880 Inch
C
C Hex
0.563 Inch
Y
Y Flats
0.750 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models