Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
6643229-1
Bill of material
6643229-1
PN
Part Number
6643229-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
6643229-1
TEINTERNALDESCRIPTION
TE Internal Description
SLIMLINE,ICCON,SKT,ASSY
PRODUCTTYPE
Product Type
Connector Assembly
HOUSINGTYPE
Housing Type
Receptacle
CONNECTORSYSTEM
Connector System
Board-to-Board, Wire-to-Board
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
NUMBEROFPOSITIONS
Number of Positions
1
PCBMOUNTORIENTATION
PCB Mount Orientation
Right Angle
NUMBEROFPOWERPOSITIONS
Number of Power Positions
0
NUMBEROFSIGNALPOSITIONS
Number of Signal Positions
0
NUMBEROFROWS
Number of Rows
1
BOARDTOBOARDCONFIGURATION
Board-to-Board Configuration
Co-Planar, Right Angle
OPERATINGVOLTAGEVAC
Operating Voltage
250 VAC
CONTACTBASEMATERIAL
Contact Base Material
Copper Alloy
CONTACTFABRICATION
Contact Fabrication
Stamped & Formed
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
25, 35 A
CONTACTRETENTIONWITHINHOUSING
Contact Retention Within Housing
Without
CONTACTTYPE
Contact Type
Socket
CONTACTTERMINATIONAREAPLATINGMATERIAL
Contact Termination Area Plating Material
Silver
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold
CONTACTMATINGAREAPLATINGMATERIALTHICKNESS
Contact Mating Area Plating Material Thickness
.76 um [ 29.92 uin ]
CONTACTTERMINATIONAREAPLATINGTHICKNESS
Contact Termination Area Plating Thickness
5.08 um [ 200 uin ]
TERMINATIONPOSTTAILLENGTH
Termination Post & Tail Length
5.18 mm [ .204 in ]
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
Through Hole - Press-Fit
PCBMOUNTRETENTIONTYPE
PCB Mount Retention Type
ActionCompliant Tail
PCBMOUNTRETENTION
PCB Mount Retention
With
MATINGALIGNMENT
Mating Alignment
Without
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
MATINGRETENTION
Mating Retention
Without
CENTERLINEPITCH
Centerline
2.54 mm [ .1 in ] Pitch
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
HOUSINGCOLOR
Housing Color
Black
HOUSINGMATERIAL
Housing Material
Thermoplastic
LENGTH
Length
13.34 mm [ .525 in ]
HEIGHT
Height
9.02 mm [ .355 in ]
WIDTH
Width
7.37 mm [ .29 in ]
PCBTHICKNESSRECOMMENDED
PCB Thickness
2.38 mm [ .0937 in ] Recommended
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-40 - 105 C [ -40 - 221 F ]
CIRCUITAPPLICATION
Circuit Application
Power
GLOWWIRERATING
Glow Wire Rating
Standard Part - Not Glow Wire
ULRATING
UL Rating
Recognized
AGENCYSTANDARD
AgencyStandard
UL
AGENCYSTANDARDNUMBER
AgencyStandard Number
UL 1977
PACKAGINGMETHOD
Packaging Method
Carton
PACKAGINGQUANTITY
Packaging Quantity
96
FORUSEWITH
For Use With
Plug
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models