Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Brennan Industries
Description
6701 - MJ-FJS SWEPT 90° Elbow
Bill of material
6701-06-06
PN
Part Number
MAT
Material
Steel
OD
Tube O.D.
Inch
B1
B1 SAE 37°
B2
B2 SAE 37°
M
M Length
Inch
L
L Length
Inch
C1
C1 Hex
Inch
C2
C2 Hex
Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Brennan Industries
    6701-L - MJ-FJS SWEPT 90° Long
    Brennan Industries
    6502-FG - MJ-FJS 45° Elbow
    Brennan Industries
    2403 - MJ-MJ Straight
    Brennan Industries
    6801-NWO-FG - MJ-MAORB 90° Elbow
    Brennan Industries
    6500-FG - MJ-FJS 90° Elbow
    Brennan Industries
    6803-NWO-FG - MJ-MJ-MAORB Branch Tee
    Brennan Industries
    2404 - MJ-MP Straight
    Brennan Industries
    6500-L-FG - MJ-FJS 90° Elbow Long
    Brennan Industries
    0304-C - JIC Cap Nut
    Brennan Industries
    6565 - FJS-FJS Straight
    Brennan Industries
    6801-L-NWO-FG - MJ-MAORB 90° Elbow Long
    Brennan Industries
    6400-O - MJ-MORB Straight
    Brennan Industries
    6464-O - MORB-MORB Straight
    Brennan Industries
    6809-NWO-FG - MAORB-FJS 90° Elbow
Previews
3D
Dimension
2D
Download CAD models