Catalog navigation
CAD model selection
Selectable products: 35
HELP_VARIABLE
Company
Gühring
Description
6759 - WN USA SC RATIO END MILL
Bill of material
6759 12.706
J21
Item ID
J23
Item Description
VHM RATIOFRAESER
J22
Item Name
VHM SIGN,FRA RF1 DIVER INCH ER WN-USA RN
J3
Company Code
GG
H3
Cutting Tool Material, Manufacturer Naming
VHM
J1
Standard Number
WN USA
J8
Treatment
FEC
A1
Cutting Diameter
mm
B2
Cuttingedge Length, max.
mm
B3
Protruding Length
mm
B5
Overall Length
mm
B71
Function Length
mm
C4
Shank Length
mm
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
C2
Connection Size, Machine Side
C3
Connection Diameter, Machine Side
mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h6
NSM
Standard of Characteristics
DIN4000-82
F1
Cutting Direction
R
F21
Effective Cutting Edge Count, Peripherally
4
F22
Effective Cutting Edge Count, Frontally
4
G1
Corner Radius
mm
H11
Cutting Tool Material
HC-K/P
H21
Coolant Entrance Style Code
0
H22
Coolant Exit Style Code
0
H5
Coating
SIGNUM-BESCHICHTET
E2
Axial Rake Angle
36 Grad
F3
Helix Direction
R
F4
Helix Angle
36 Grad
H4
Tool Execution
H
D7
Weight
kg
J7
Data Chip
0
BLD
Tool Style Code
1
J6
Connection Code, Machine Side
J61
Connection Code, Machine Side ISO 13399
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Gühring
    4261 - WN USA SC RATIO END MILL
    Gühring
    4264 - WN USA VHM FIRE-RATIOFRAESE
    Gühring
    3090 - WN USA "FIRE" SC END MILL
    Gühring
    3091 - WN USA "FIRE" SC END MILL
    Gühring
    3161 - WN USA SC END MILL
Previews
3D
Dimension
2D
Download CAD models