Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Firma
Blickle
Beschreibung
677997 - RI-03.01
Stückliste
677997
RI_03_01
RI-03.01
MANUID
Artikelnummer des Herstellers
677997
DESCSHORT
Kurzbeschreibung
RI-03.01
EAN
4047526677992
MANUNAME
Name des Herstellers
Blickle Räder+Rollen GmbH u. Co. KG
DELTIME
Planlieferzeit
3
WEIGHT
Stückgewicht (kg)
0.115 kg
PRODUKTTYP
Produkttyp
Richtungsfeststeller
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Blickle
    869025 - RI-05.03-KX
    Blickle
    605873 - LH-ALTH 100K-1-FI
    Blickle
    573709 - RI-03.01-KX
    Blickle
    758282 - RI-04.01
    Blickle
    747748 - RI-05.01
Previews
3D
2D
Download CAD models