Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
PHILIPP
Description
67M36__/75M36VA__ - Threaded Transport Anchor-wavy tail
Bill of material
67M36WE
CNSORDERNO
Article number
RD
Type
36
D
Diameter
47 mm
L
Total length
mm
E
Depth
68 mm
DS
Diameter
25 mm
CNSMASSEXACT
Weight
kg/100 Stck.
AZSZ45
Axial tension / diagonal tension max. Fz 0-45°
63.0 kN
QZ
Lateral tension perm. FQ
31.5 kN
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models