Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Tellurerota
Description
67SC - Solid thermosetting resin wheels, plain bore
Bill of material
674101
COD
Code
D
Wheel diameter
mm
F
Wheel width
mm
L
Hub length
mm
L1
Ball bearing seat diameter
32 mm
M
Ball bearing seat depth
9 mm
SL
Static load
daN
RR
Rolling resistance
daN
LC
Load capacity - 4 km/h
daN
W
Weight
kg
INFO
Catalogue
Catalogue
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models