Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
Brennan Industries
Description
6801-NWO-FG - MJ-MAORB 90° Elbow
Bill of material
6801-08-04-NWO-FG
PN
Part Number
OD
Tube O.D.
Inch
B1
B1 SAE 37°
B2
B2 SAE ORB
MAT
Material
B1D
B1 Drill
Inch
B2D
B2 Drill
Inch
M
M Length
Inch
M7
M7 Length
Inch
C
C Hex
Inch
Y
Y Flats
Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Brennan Industries
    6400-O - MJ-MORB Straight
    Brennan Industries
    6802-NWO-FG - MJ-MAORB 45° Elbow
    Brennan Industries
    6410-O - MORB-FORB Straight Reducer
    Brennan Industries
    0318 - JIC Tube Nut
    Brennan Industries
    2404 - MJ-MP Straight
    Brennan Industries
    6402-O - MORB-FJS Straight
    Brennan Industries
    6500-FG - MJ-FJS 90° Elbow
    Brennan Industries
    6801-L-NWO-FG - MJ-MAORB 90° Elbow Long
    Brennan Industries
    2501-FG - MJ-MP 90° Elbow
    Brennan Industries
    6801-LL-NWO-FG - MJ- MAORB 90° Elbow X-Long
    Brennan Industries
    2406 - FJ-MJ Straight Reducer (Non-Swivel)
    Brennan Industries
    6602-FG - MJ-FJS-MJ Tee
    Brennan Industries
    5404 - MP-MP Hex Nipple
    Brennan Industries
    2700 - MJ-MJ Bulkhead Straight
Previews
3D
Dimension
2D
Download CAD models