Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
6802 - Linear Bearing Brake Kits - Star Handle
Bill of material
6802
PN
Part No.
6802
TYPE
Type
Star Handle
SERIES
Series
15 Series
COL
Color
Black
A
1.220 Inch
B
0.660 Inch
C
1.060 Inch
D
1.750 Inch
R
2.014 Inch
TL
Thread x Length
5/16-18x1.25 Inch
W
Weight
.111 lbs.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models