Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Brennan Industries
Description
6802-NWO-FG - MJ-MAORB 45° Elbow
Bill of material
6802-08-04-NWO-FG
PN
Part number
OD
Tube O.D.
Inch
MAT
Material
B1
B1 SAE 37°
B2
B2 SAE ORB
B1D
B1 Drill
Inch
M2
M2 Length
Inch
M8
M8 Length
Inch
B2D
B2 Drill
Inch
Y
Y Flats
Inch
C
C Hex
Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Brennan Industries
    6801-NWO-FG - MJ-MAORB 90° Elbow
    Brennan Industries
    6803-NWO-FG - MJ-MJ-MAORB Branch Tee
    Brennan Industries
    6400-O - MJ-MORB Straight
    Brennan Industries
    2404 - MJ-MP Straight
    Brennan Industries
    2501-FG - MJ-MP 90° Elbow
    Brennan Industries
    6500-FG - MJ-FJS 90° Elbow
    Brennan Industries
    6804-NWO-FG - MJ-MAORB-MJ Run Tee
    Brennan Industries
    FS6504 - FFSS-MJ Straight
    Brennan Industries
    0306 - Bulkhead Lock Nut
    Brennan Industries
    6410-O - MORB-FORB Straight Reducer
    Brennan Industries
    6408-O - MORB External Hex Plug
    Brennan Industries
    2406 - FJ-MJ Straight Reducer (Non-Swivel)
    Brennan Industries
    6502-FG - MJ-FJS 45° Elbow
    Brennan Industries
    6402-O - MORB-FJS Straight
Previews
3D
Dimension
2D
Download CAD models