您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English (United States)
S6843-A46H-ALT-RB
Algood Caster Innovations
Casters
Powered by
CAD模型選擇
{algood/casters/6803_asmtab.prj},{NB=S6843-A46H-ALT-RB},{SER=6803 Series},{TYPE=S},{FT=},{SIZE=A46H},{D=4.00000000},{W=2.00000000},{FIN=3},{WT=ALT},{COL=},{B=-RB},{BR=},{SEAL=},{TG=},{SW=},{SLO=},{PPATH=6803_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Algood Caster Innovations
Description
6803 Series - Up to 1,500 LBS
Bill of material
S6843-A46H-ALT-RB
PN
Part Number
S6843-A46H-ALT-RB
SER
Series
6803 Series
TYPE
Type
Swivel
Rigid
Swivel
Rigid
FT
Fastening
Top Plate
Threaded Stem
Metric Stem
Round Stem
Bolt Hole
Top Plate
Threaded Stem
Metric Stem
Round Stem
Bolt Hole
SIZE
Size
6 1/4" x 4 1/2" (A46H)
5 1/2" x 4 1/2" (A45H)
5 1/2" x 5" (A50H)
7 1/4" x 5 1/4" (A52H)
6 1/2" x 5 1/2" (A55H)
6 1/4" x 4 1/2" (A46H)
5 1/2" x 4 1/2" (A45H)
5 1/2" x 5" (A50H)
7 1/4" x 5 1/4" (A52H)
6 1/2" x 5 1/2" (A55H)
D
Diameter
4
5
6
8
4
5
6
8
Inch
W
Tread Width
2
Inch
FIN
Finish
Zinc
Antique Brass
Antique Copper
Black Flat
Black Gloss
Black Ionic
Brush Nickel
Brass
Chrome
Zinc
Antique Brass
Antique Copper
Black Flat
Black Gloss
Black Ionic
Brush Nickel
Brass
Chrome
WT
Wheel Type
ALThane (ALT)
Envirothane (U)
Envirothane Grey-WOW (UGW)
High Temp. Phenolic (HTPH)
Lava (LV)
Lava-WOW (LVW)
Moldon Alum. Rubber (MAR)
Moldon Alum. Urethane (MAU)
Moldon Poly. Urethane (MPU)
Moldon Rubber (MR)
Moldon Urethane (UR)
Moldon Urethane Crown (URC)
Nyroll (NYNW)
Phenolic (PH)
Polyolefin (POX)
ProTech Crowned (PRO)
Purthane (PTN)
Retort-WOW (RETW)
Rollx (RX)
Rollx-WOW (RXW)
Solid Steel (SS)
V-Groove (VG)
ALThane (ALT)
Envirothane (U)
Envirothane Grey-WOW (UGW)
High Temp. Phenolic (HTPH)
Lava (LV)
Lava-WOW (LVW)
Moldon Alum. Rubber (MAR)
Moldon Alum. Urethane (MAU)
Moldon Poly. Urethane (MPU)
Moldon Rubber (MR)
Moldon Urethane (UR)
Moldon Urethane Crown (URC)
Nyroll (NYNW)
Phenolic (PH)
Polyolefin (POX)
ProTech Crowned (PRO)
Purthane (PTN)
Retort-WOW (RETW)
Rollx (RX)
Rollx-WOW (RXW)
Solid Steel (SS)
V-Groove (VG)
COL
Wheel Color
Black
Black
B
Bearing Type
Roller
Caged Roller
Nylon Roller
Ball
Delrin
Roller
Caged Roller
Nylon Roller
Ball
Delrin
H
Overall Height
5 5/8
Inch
CAP
Capacity
750
lbs.
WGT
Weight
6.24
lbs.
BR
Brake Options
None
Top Locking Brake (TLB)
Top Locking Brake (TLB1)
Top Locking Brake (TLB2)
Side Locking Brake (SLB)
Universal Wheel Brake (UWB)
Thumb Screw Brake (TSB)
None
Top Locking Brake (TLB)
Top Locking Brake (TLB1)
Top Locking Brake (TLB2)
Side Locking Brake (SLB)
Universal Wheel Brake (UWB)
Thumb Screw Brake (TSB)
R
Swivel Radius
3 13/16
Inch
SEAL
Seal Option
No
Yes (C)
No
Yes (C)
TG
Thread Guards
None
Thread Guard (TG)
None
Thread Guard (TG)
SW
Side Washers
Standard
Steel
Heat-Treated
Standard
Steel
Heat-Treated
SLO
Swivel Lock
None
1 Position Swivel Lock
2 Position Swivel Lock
3 Position Swivel Lock
4 Position Swivel Lock
None
1 Position Swivel Lock
2 Position Swivel Lock
3 Position Swivel Lock
4 Position Swivel Lock
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求