Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Algood Caster Innovations
Description
6809 Series - Up to 1,500 LBS
Bill of material
S6849-A46H-ALT-RB
PN
Part Number
S6849-A46H-ALT-RB
SER
Series
6809 Series
TYPE
Type
FT
Fastening
SIZE
Size
D
Diameter
Cal
W
Tread Width
2 Cal
FIN
Finish
Stainless Steel
WT
Wheel Type
COL
Wheel Color
B
Bearing Type
H
Overall Height
5 5/8 Cal
CAP
Capacity
750 lbs.
WGT
Weight
7.30 lbs.
BR
Brake Options
R
Swivel Radius
3 13/16 Cal
SEAL
Seal Option
TG
Thread Guards
SW
Side Washers
SLO
Swivel Lock
ZW
Zerk in Wheel
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Wymiar
2D
Pobierz modele CAD