Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Brennan Industries
Description
6810-NWO-FG - MAORB-FJS 45° Elbow
Bill of material
6810-06-06-NWO-FG
PN
Part Number
OD
Tube O.D.
Inch
B1
B1 SAE ORB
B2
B2 SAE 37°
MAT
Material
Steel Forged
B1D
B1 Drill
Inch
B2D
B2 Drill
Inch
M8
M8 Length
Inch
M
M Length
Inch
M6
M6 Length
Inch
C
C Hex
Inch
C2
C2 Hex
Inch
Y
Y Flats
Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Brennan Industries
    6502-FG - MJ-FJS 45° Elbow
    Brennan Industries
    6902-NWO-FG - MAORB-FPS 45° Elbow
    Brennan Industries
    6815-NWO-FG - MAORB-FORB 90° Elbow
    Brennan Industries
    6802-NWO-FG - MJ-MAORB 45° Elbow
    Brennan Industries
    6832-NWO-FG - FORB-FORB-MAORB Tee
    Brennan Industries
    1503-FG - MP-FPS 45° Elbow
    Brennan Industries
    6901-NWO-FG - MAORB-FPS 90° Elbow
    Brennan Industries
    6900-O - MORB-FPS Straight
    Brennan Industries
    6840-NWO-FG - MAORB-MAORB-MJ Tee
    Brennan Industries
    6835-NWO-FG - MAORB-FORB-FORB Tee
    Brennan Industries
    6850-NWO-FG - MJ-MJ-MB-MJ Cross
    Brennan Industries
    6701 - MJ-FJS SWEPT 90° Elbow
    Brennan Industries
    6402-O - MORB-FJS Straight
    Brennan Industries
    2404 - MJ-MP Straight
Previews
3D
Dimension
2D
Download CAD models