Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
6824429 - piconet stand-alone module for PROFIBUS-DP, 4 Digital PNP Inputs Filter 3 ms, 4
Bill of material
6824429
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
6824429
DESCSHORT
Short Description
piconet stand-alone module for PROFIBUS-DP, 4 Digital PNP Inputs Filter 3 ms, 4
DESCLONG
Long Description
piconet stand-alone module for PROFIBUS-DP, 4 Digital PNP Inputs Filter 3 ms, 4 digital outputs 2 A, Configuration interface, Parameterizable functions, Supported via I/O‐ASSISTANT 2, Direct connection to the fieldbus, Fibre-glass reinforced housing, Shock and vibration tested, Encapsulated module electronics, Metal connector, Degree of protection IP67
EAN
4047101181494
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
SDPB-0404D-1007
BUS
piconet_prm_cad_bus
B2
VGB
Piconet - Power
StKu
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models