Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
6828201 - TX HMI/PLC Series, Plug-In Module, 20 DI, 12 DO 0.5 A,4 AI (U, I, RTD, TC), 4 AO
Bill of material
6828201
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
6828201
DESCSHORT
Short Description
TX HMI/PLC Series, Plug-In Module, 20 DI, 12 DO 0.5 A,4 AI (U, I, RTD, TC), 4 AO
DESCLONG
Long Description
TX HMI/PLC Series, Plug-In Module, 20 DI, 12 DO 0.5 A,4 AI (U, I, RTD, TC), 4 AO (U, I), Plug-in extension module for use with HMIs of the TX700 and TX800 product series, I/O module, 20 digital inputs, 24 VDC, PNP, 12 digital outputs, 24 VDC, 0.5 A, PNP, 4 analog inputs, U, I, RTD, TC, 4 analog outputs, U, I
EAN
4047101404777
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
TX-IO-XX03
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models