Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Kukamet
Description
683_h
Bill of material
683 - 4 - H - R
MODELNO
Model number
F1
F1 = maximum exerting force at 6 bar
N
F3
Force
N
FI
Fi = maximum piston force at 6 bar
N
VN
Vn = Air consumption per double stroke in dm³ at 6 bar
dm³
ANGLE
Angle
70 °
WEIGHT
Weight
g
BAR
Bar
6 bar
A
mm
A2
mm
B
mm
B2
mm
B3
mm
B4
mm
B5
mm
C
mm
E
mm
F
mm
G
mm
H
mm
H2
mm
H3
mm
J
mm
K
M12 mm
L
mm
N
mm
X1
mm
P
mm
R
G 1/4 mm
PISTON
mm
PISTONSTROK
mm
PDFEN
PDF EN
http://www.kukamet.com.tr/Y_Uploads/pdf/683-H.pdf
PDFDE
PDF DE
http://www.kukamet.com.tr/Y_Uploads/pdf_de/683-H.pdf
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models