Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
6830, 6530, 6831, 6531, 6830-Black, 6530-Black, 6831-Black, 6531-Black - High-Cycle Single Flange Linear Bearings
Bill of material
6830
PN
Part No.
6830
TS
Type Selection
FINISH
A
1.500 Inch
B
0.500 Inch
C
2.500 Inch
D
0.625 Inch
E
1.375 Inch
F
2.125 Inch
G
2.750 Inch
H
0.750 Inch
J
1.250 Inch
K
2.000 Inch
L
L Selection
Inch
M
0.656 Inch
N
0.000 Inch
P
0.375 Inch
Q
0.125 Inch
S
S Dia. Drill Thru
0.328 Inch
W
Weight
.700 lbs.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models