Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
6835, 6535, 6836, 6536, 6835-Black, 6535-Black, 6836-Black, 6536-Black - High-Cycle Double Flange Linear Bearings
Bill of material
6835
PN
Part No.
6835
TS
Type Selection
FINISH
A
1.500 Inch
B
0.500 Inch
C
2.500 Inch
D
0.625 Inch
E
1.250 Inch
F
0.375 Inch
G
4.000 Inch
H
0.750 Inch
J
3.250 Inch
K
1.250 Inch
L
1.875 Inch
M
1.500 Inch
N
N Selection
Inch
P
0.656 Inch
Q
0.000 Inch
R
0.375 Inch
S
0.125 Inch
T
T Dia. Drill Thru
0.328 Inch
W
Weight
.665 lbs.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models