Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
6895, 6896, 6595, 6596 - High-Cycle Bearing Pads
Bill of material
6895
PN
Part No.
6895
BR
Brake Ready
COL
Pad Color
A
1.250 Inch
B
0.625 Inch
C
0.650 Inch
D
2.800 Inch
E
1.500 Inch
F
0.375 Inch
G
.204 ± .003 Inch
H
.309 ± .003 Inch
J
0.243 Inch
K
0.105 Inch
L
10-32
W
Weight
0.010 lbs.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models