Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Tellurerota
Description
68P SRP FR EE/MHD - Polyamide 6 wheels for heavy loads, swivel top plate bracket type "EE MHD", extra heavy duty wheel
Bill of material
682986
COD
Code
682986
WT
Wheel hub type
CC
D
Wheel diameter
200
F
Wheel width
50 mm
H
Overall height
252 mm
AXB
Top plate outer dimensions
135x110 mm
AAXBB
Hole spacing
105x80 mm
EE
Hole width
11 mm
E
Offset
70 mm
O
Swept radius
157 mm
LC
Load capacity
1500 daN
W
Weight
5.39 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models