Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
HAWLE
Description
6980 - ZAK plug
Bill of material
5009452
IN
Item Number
LOD
LOD Level
PN
Pressure Rating
PN16
O
Outlet
W
Weight
kg
PL
Product Link
Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HAWLE
    249-00 - ZAK® plug
    HAWLE
    6180 - ZAK fitting with PE tail
    HAWLE
    618-05 - Transition fitting with ZAK® spigot end and female thread
    HAWLE
    6480 - ZAK-ISO elbow 90°
    HAWLE
    646-02 - Rotating push-fit elbow 90° with detachable taper ring and ZAK® spigot end
    HAWLE
    4000E1+ - E1+ valve with flanges, short, with DUPLEX spindle
    HAWLE
    9881K - Hawle Butterfly valve double eccentric
    KESSEL
    Pipe flap valve
Previews
3D
Dimension
2D
Download CAD models