Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
Kistler
Description
6980A - Kal.-Adapter M24x1,25 for ZELMA
Bill of material
KISTLER Type 6980AH4S
TYP
Type
G
Thread
D1
mm
D2
mm
D3
mm
D4
mm
L
mm
A
mm
B
mm
C
mm
E
mm
F
mm
SAP
Material numbers
INFO
www.kistler.com
For more information about this, or other Kistler products: click here
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Brennan Industries
    7025 - FJS-MM Metric Straight
    Kistler
    6215 - Quartz High-Pressure Sensor
    Kistler
    5321A... - Input Low-pass Filtres
    Parker
    VSTI M/R-ED EO - Blanking plug for ports
    Brennan Industries
    7599-P - KOMATSU MK Plug
    Kistler
    2614C11 - Crank Angle Encoder
    Kistler
    1300A10 - Installation key
    Kistler
    6977A - Kal.-Adapter M14x1,25 for QUINTA
    Kistler
    6592A - Adapter
    Kistler
    7525A - Cooling adapter M14x1,25 - M5x0,5
    Kistler
    6507B - Adapter
    Kistler
    2300A...F - Torsion Proof Multi-disk Coupling - Coupling with Flange
    Kistler
    1113C - Adapter seal D12
    Kistler
    6503C - Adapter
Previews
3D
Dimension
2D
Download CAD models