目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
694103
Tellurerota
Industrial - Heavy duty and mechanical handling
69 - CAST IRON SOLID WHEELS
Cast iron solid wheels
Powered by
CAD模型選擇
{tellurerota/industrial_heavy_duty/serie69/69wheels/69_sc.prj},{NB=694103},{COD=694103},{D=125},{F=40},{DD=20},{L=43},{LL=47},{M=15.5},{SL=1200},{RR=350},{LC=700},{W=1.43},{INFO=Catalogue}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
Tellurerota
Description
69SC - Cast iron solid wheels, hub with ball bearing facilities
Bill of material
694103
COD
Code
694103
694103
D
Wheel diameter
125
125
mm
F
Wheel width
40
40
mm
L
Hub length
43
43
mm
LL
Ball bearing seat diameter
47
47
mm
M
Ball bearing seat depth
15.5
15.5
mm
SL
Static load
1200
1200
daN
RR
Rolling resistance
350
350
daN
LC
Load capacity
700
700
daN
W
Weight
1.43
1.43
kg
INFO
Catalogue
Catalogue
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求