Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
Wilo
Description
6m³/h
Bill of material
4240514
PRODUKTABBILDUNG
Produktabbildung
ARTICLE_ID
Article number
ARTICLE_NAME
Type code
LOD
Level Of Detail
MANUFACTURER_NAME
Manufacturer
WILO SE
DESCRIPTION_SHORT
Short text
Non-self-priming, multistage high-pressure centrifugal pump in vertical design with in-line connections.
DESCRIPTION_LONG
Tender text
Multistage, non-self-priming, vertical high-pressure centrifugal pump in in-line design. The pump has a compact design with a continuous motor pump shaft and a bidirectional mechanical seal. Stage chambers, impellers, guide vanes and pump housing are made of stainless steel. Pump baseplate is made of cataphoretic-coated cast iron with oval flange connections. The pump is suitable for water supply and pressure boosting, industrial recirculation systems, process water and closed cooling circuits. It can also be used in fire-extinguishing systems, washing systems, irrigation as well as for rainwater utilisation. Special features/product advantages *Suitable for drinking water and for special applications due to stainless steel structure *Space-saving, compact and robust pump design *Suitable for use in ambient temperatures of up to 50 °C and expanded field of application especially for system integration Scope of delivery *Wilo-Medana CV1-L multistage vertical pump *Stainless steel oval counter flanges Rp 1 to Rp 2" with the corresponding screws, nuts and gaskets *Installation and operating instructions Design notes *Pump in in-line design, with a continuous motor pump shaft *Pump hydraulics and pump housing in 1.4301 (AISI 304) *Pump impellers, stage chambers, shaft, and pump housing in 1.4404 (AISI316L) stainless steel available upon request. Pump housing in 1.4404 (AISI316L) available only with DIN round flange. *Oval flange connection *DIN round flange or Victaulic connection available upon request *Single-phase or three-phase AC motor *Motor protection is optionally available for 3~ motors. This option is required for use with external frequency converter. *Single-phase AC motor equipped with capacitor and built-in thermal motor protection (with automatic restart) *Drinking water approval for pumps with parts that come in contact with the fluid made of stainless steel (EPDM version) *Bypass sets are available as accessories
PRODUCT_DESCRIPTION
Product description
ETIM_CLASS__EC_
ETIM Class (EC)
0
EF000010
Model
0
EF023038
Pump casing material
Stainless steel
EF023143
Quality class of pump casing
X5CrNi18-10
EF011652
Material pump wheel
Stainless steel
EF024149
Material pump wheel
X5CrNi18-10
EF004250
Material of connection
Stainless steel
EF025877
Material quality connection
X5CrNi18-10
EF014904
Volume flow rate (BEP)
0 m³/h
EF014905
Head at flow rate (BEP)
0 kPa
EF000991
Max. discharge flow
10.1 m³/h
EF000992
Max. static height
m
EF020449
Max. operating pressure
bar
EF003701
Electrical connection
0
EF000536
Cable length
0 mm
EF003977
Rated voltage
V
EF000351
Number of phases
EF005455
Frequency
50 Hz
EF000001
Nominal current
A
EF012425
Motor power output (P2) per motor
kW
EF013710
Minimum Efficiency Index (MEI)
0.7
EF023092
Insulation class acc. to IEC
F
EF001642
Rotational speed
2900.0 1/min
EF020121
Motor speed control
0
EF020120
Type of speed control
0
EF023093
Motor with extended shaft
0
EF015266
Communication
0
EF007178
Radio standard Bluetooth
0
EF007179
Radio standard 2G / 3G / 4G
0
EF016383
Radio standard 2G / 3G / 4G
0
EF016385
Radio standard 5G
0
EF016386
Interface signal 0-10 V / 2-10 V
0
EF016387
Interface signal 0-20 mA / 4-20 mA
0
EF016388
Interface PT100 / PT1000 / PTC
0
EF016389
Interface Pulse Width Modulation (PWM)
0
EF016390
Interface pulse counter
0
EF003626
Potential free switch contact
0
EF007314
With communication interface RS-485
0
EF007312
With communication interface RS-232
0
EF007521
Supporting protocol for EtherNet/IP
0
EF003055
Supporting protocol for KNX
0
EF003052
Supporting protocol for PROFIBUS
0
EF007525
Supporting protocol for PROFINET IO
0
EF016391
Supporting protocol for CAN/CANOpen
0
EF016392
Supporting protocol for Modbus TCP
0
EF016393
Supporting protocol for Modbus RTU
0
EF016394
Supporting protocol for BACnet MS/TP
0
EF016395
Supporting protocol for BACnet IP
0
EF016396
Supporting protocol for LON/LONWorks
0
EF016397
Supporting protocol for LIN Bus
0
EF023182
Medium temperature (continuous)
-20.0 °C
EF002386
Ambient temperature
-15.0 °C
EF025116
Connection on supply side
Screwed connection inner thread
EF025117
Diameter of connection on supply side
G 1¼
EF025503
Outer pipe diameter connection inlet side
32 mm
EF026143
Flange compression stage connection inlet
PN 16 bar
EF014906
Connection standard inlet side
DIN ISO 228-1
EF025977
Connection outlet side
Screwed connection inner thread;Oval-G1¼-PN16-DIN-ISO228-1
EF025118
Diameter of connection on delivery side
G 1¼
EF025504
Outer pipe diameter connection outlet side
32 mm
EF026233
Flange compression stage connection outlet
PN 16 bar
EF014907
Connection standard outlet side
DIN ISO 228-1
EF001339
Flange shape
Screwed connection inner thread
EF020038
Self-priming
no
EF005474
Degree of protection (IP rating)
IP55
EF004265
Recess length
202.0 mm
EF023086
Pump height
mm
EF000167
Weight
kg
EF004663
Explosion-proof
EF014908
Standard motor
Asynchronous
EF014979
Motor efficiency class
EF016015
With protection against dry running
0
EF008837
Approval
ACS. KTW. WRAS
MECHANICAL_SEAL
Mechanical seal
BQ1EGG
EF023103
With oval counterflanges
yes
A
Angle electrical cabinet
0 °
A1
Angle to first bolt hole
0 °
A2
Angle to first bolt hole
0 °
B1
Thickness flange (incl. sealing edge)
8 mm
B2
Thickness flange (incl. sealing edge)
8 mm
BO1
Width oval flange
66 mm
BO2
Width oval flange
66 mm
D1
Outer diameter of flange
47 mm
D2
Outer diameter of flange
47 mm
DO1
Outer pipe diameter connection
0
DO2
Outer pipe diameter connection
0
D21
Diameter bolt hole
11 mm
D22
Diameter bolt hole
11 mm
D41
Diameter sealing edge
58 mm
D42
Diameter sealing edge
58 mm
DN1
Nominal inner diameter
32 mm
DN2
Nominal inner diameter
32 mm
F1
Thickness sealing edge
0.0 mm
F2
Thickness sealing edge
0.0 mm
H1
Pump height
mm
DM
Diameter motor
0 mm
H2
Height to bottom side electrical cabinet
0 mm
H3
Distance to centre connection
0 mm
H4
Distance to bottom side motor
0 mm
H5
Thickness foot
0 mm
H6
Distance to fastening
0.0 mm
K1
Pitch circle
75 mm
K2
Pitch circle
75 mm
L1
Connection length
75 mm
L2
Connection length
99 mm
LE4
Width electrical cabinet
0 mm
LE5
Length electrical cabinet
0 mm
LE7
Centre pump to top side electrical cabinet
0 mm
LH1
Centre-to-centre holes
75 mm
LH2
Centre-to-centre holes
75 mm
LO1
Length oval flange
99 mm
LO2
Length oval flange
99 mm
N1
Number of bolt holes
2
N2
Number of bolt holes
2
Z1
Working length
0 mm
Z2
Working length
0 mm
BF3
Dimensions
6.75 mm
BF4
Dimensions
24 mm
BF5
Dimensions
6.75 mm
BF6
Dimensions
24 mm
B4
Dimensions
0 mm
B5
Dimensions
0 mm
B7
Dimensions
0 mm
B8
Dimensions
0 mm
B9
Dimensions
0 mm
B10
Dimensions
0 mm
B11
Dimensions
0 mm
CF1
Dimensions
66 mm
CF2
Dimensions
66 mm
DIAMD1
Dimensions
0 mm
DIAMD2
Dimensions
0.0 mm
D3
Dimensions
0 mm
D4
Dimensions
0 mm
DL1
Dimensions
0 mm
DL2
Dimensions
0 mm
H0
Dimensions
75 mm
H7
Dimensions
0 mm
H8
Dimensions
0.0 mm
H9
Dimensions
0.0 mm
H10
Dimensions
0
H11
Dimensions
0.0 mm
H12
Dimensions
0 mm
L4
Dimensions
202 mm
L5
Dimensions
250 mm
L7
Dimensions
180 mm
L8
Dimensions
0 mm
L9
Dimensions
0 mm
L12
Dimensions
0 mm
R1
Dimensions
0 mm
B
Angle bracket
0 °
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models