Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Dirak
Description
7-076.01 - Quarter-Turn with Slam Cam Pr20.1 Stainless Steel
Bill of material
200-8289.00-00000
BESTNR
Part Number
AUS
Version
BET
Insert
Conical square 9mm
TSMAX
Door thickness
6 mm
H
H-dimension
22 mm
EA
Grounding type
Grounding nut
MA
Installation type
screw-on
MAT
Material
stainless steel AISI 316
S
Door thickness
mm
Enter value for S
Door thickness
mm
cm
inch
ft
SZ
Specific accessories
INFO
HTML Online
Product page DIRAK.com
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Dirak
    6-100 - Key, with recess for logo
    Dirak
    1-500 - Slam-Lock
    Dirak
    1-100.02 - Quarter-Turn with Square Threaded Rod
    Dirak
    1-501 - Slam-Lock
    Dirak
    7-080.02 - Quarter-Turn with Conical Square Insert Pr20.1 L18/L30 Stainless Steel
    Dirak
    7-076 - Slam-Cam
    Dirak
    7-050 - Quarter-Turn, stainless steel
    Dirak
    1-132 - Quarter-Turn Pr20.1 L18/40 for Padlock
    Dirak
    1-080 - Clamping Quarter-Turn 21.6
    norelem
    05566-05 - Quarter-turn locks stainless steel small version
    Dirak
    1-054 - Quarter-Turn with Cylinder L13.5
    Dirak
    7-082 - Insert Stainless Steel Pr20.1
    Dirak
    1-120.01 - Cylinder Quarter-Turn Pr20.1 L30-50
    Dirak
    7-083 - Quarter-Turn Pr20.1 L18-50
Previews
3D
Dimension
2D
Download CAD models