Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Dirak
Description
7-080.02 - Quarter-Turn with Conical Square Insert Pr20.1 L18/L30 Stainless Steel
Bill of material
100-8122.00-00018
BESTNR
Order number
BET
Insert
Conical square 9mm
GL
Housing length
mm
TSMAX
Door thickness
mm
EA
Grounding type
Grounding nut
MA
Installation type
screw-on
KD
Head diameter
32 mm
MAT
Material
stainless steel AISI 316L
S
Door thickness
mm
Enter value for S
Door thickness
mm
cm
inch
ft
ZTYP
ZTYP2
L
mm
H
mm
SZ
Specific accessories
INFO
HTML
Product page DIRAK.com
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models