Catalog navigation
CAD model selection
Selectable products: 40
HELP_VARIABLE
Company
voestalpine
Description
7.1 - Wear plates, thickness = 20 mm
Bill of material
18343
IDENTNR
Code-No. WF 750/1A
B
Width b
mm
L
Length L -0.1
mm
S
Thickness s ±0.025
20 mm
L1
Distance L1
mm
L2
Distance L2 ± 0.1
mm
B1
Distance b1 ± 0.1
mm
F
Style
D
H13
13.5 mm
D1
H13
20 mm
H3
+0.5
13 mm
R
2 mm
R1
5 mm
ZS
Cheese head screw DIN EN ISO 4762
mm
GEWICHT
Weight
kg
CTN
Customs tariff number
84833080
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models