Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
voestalpine
Description
7.13 - Wear plates, thickness = 16 mm
Bill of material
18754
IDENTNR
Code-No. WF 750/1A
B
Width b
mm
L
Length L
mm
B1
Width b1
mm
B2
Width b2
mm
B3
Width b3
mm
L1
Length L1
mm
L2
Length L2
mm
L3
Length L3
mm
L4
Length L4
mm
L5
Length L5
mm
L6
Length L6
mm
F
Style
PSB
Dowel pin hole Ø11 H13
ZS
Cheese head screw DIN EN ISO 4762
D
H13
9 mm
D1
H13
16 mm
R
2 mm
R1
4.5 mm
S
+0.01
16 mm
S1
+0.5
10 mm
D2
H13
mm
GEWICHT
Weight
kg
CTN
Customs tariff number
84833080
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models