Catalog navigation
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
voestalpine
Description
7.15 - Wear plates, thickness = 10 mm
Bill of material
17348
IDENTNR
Code-No. WF 750/1A
B
Width b -0.2
mm
L
Length L
mm
S
±0.025
10 mm
L1
Distance L1 ±0.2
mm
L2
Distance L2 ±0.2
mm
L3
Distance L3 ±0.2
mm
L4
Distance L4 ±0.2
mm
FORM
Style
STK
Cheese head screw DIN 7984
D
H13
9 mm
D1
H13
16 mm
S1
6 mm
R
2 mm
L5
20 mm
B1
45 mm
GEWICHT
Weight
kg
CTN
Customs tariff number
84833080
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models