Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
VDL
Description
7.21 - PVC/PE ELBOW
Bill of material
7.21.019
CNSORDERNO
Order number
LODDEST
LOD Destination
LODLEVEL
LOD Level
D1
Diameter
mm
D2
Diameter
mm
Z1
Length
14 mm
Z2
Height
mm
B
Length
mm
C
Height
mm
PN
Nominal pressure
10 bar
CNSQUANTITY
Packing number
CNSMASSEXACT
Weight
g
INFO
Datasheet
PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    VDL
    7.31 - PVC/PE COUPLING
    VDL
    3.55 - CAP
    VDL
    7.32 - PE COUPLING
    VDL
    2.35/2.40 - ELBOW 90°
    VDL
    7.24 - PE ELBOW
    VDL
    3.92 - REDUCING SOCKET INSERT
    VDL
    7.25 - PE ELBOW
    VDL
    7.36 - PE COUPLING
    VDL
    7.11 A - PVC/PE TEE
    VDL
    6.06 - BALL VALVE TYPE:EID
    VDL
    7.22 - PE ELBOW
    VDL
    7.20 - PE ELBOW
    VDL
    7.16 - PE TEE
    VDL
    2.26 - ELBOW 90°
Previews
3D
Dimension
2D
Download CAD models